GAI-TRONICS
Low Voltage LED Strobe
Low Voltage LED Strobe

Low Voltage LED Strobe, 12–24 V dc

Brand: GAI-Tronics

Catalog ID: 541-001

The Low Voltage LED Strobe offers constant on/off modes with flashing operation in a low-voltage, 12–24 V dc package. The 541-001 also includes a secondary contact closure output for auxiliary equipment control. In the constant-on mode, the glow of the LED tower remains steady for location purposes and, when activated, will flash at a rate of 240 flashes per minute.

  • High Visibility, Even in Daylight
  • UL Listed for Outdoor Wet Locations
  • Low Operating Temperature
  • 240 Flashes Per Minute
  • UL/cUL Listed
  • Dry Contact Closure Output

Product details

General

Catalog Number

541-001

Weather Rating

UL "Outdoor Wet" Locations

Dimensions

Height

7 in

Width

6.5 in

Certifications And Compliance

Certified Listed

UL 1638A / CSA C22.2 No. 205-12