GAI-TRONICS
Image of PL1877A MRTI 2000 Telephone Interconnect
Image of PL1877A MRTI 2000 Telephone Interconnect

MRTI 2000 Telephone Interconnect

Brand: GAI-Tronics

Catalog ID: PL1877A

The MRTI 2000 (Mobile Radio Telephone Interconnect), Model PL1877A, is a highly advanced DSP-based tool to connect radio systems to public or private telephone networks. Used with repeaters or base stations, the unit initiates calls (with properly equipped portables and mobiles) and/or receives landline-initiated calls. The PL1877A will allow wireless users to keep in contact with landline phone users.

  • Multi-Digit Access & Release
  • Direct Access
  • Triple Key Access
  • Auto-dial: 25 Numbers
  • Paging, including Multi-User Paging: 2-Tone, DTMF, Plectron, 1500, 2805, User-Defined

Product details

General

Application

  • Police, Fire, Ambulance
  • Utilities, Taxis, Airlines
  • Forestry, Parks, Recreation
  • Industries, Municipalities, Construction
  • Security & Public Safety

Catalog Number

PL1877A

Color

Black

Signal Type

Analog

Specifications

FCC

Type

Telephone Interconnect

Dimensions

Dimensions

1.5 in x 8.3 in x 7.0 in

Dimensions - Shipping

15.63 x 10.75 x 9.56

Height

7 in

Length

1.5 in

Weight

2 lb

Width

8.3 in

Electrical Ratings

Signal

Phone Line

Voltage Rating Description

10.5 - 16 VDC

Certifications And Compliance

Certified Listed

FCC

Resources and downloads