Brand: GAI-Tronics
Catalog ID: ICPN9004A
Application
Catalog Number
ICPN9004A
Signal Type
Analog
Type
Consoles
Cubic Capacity
1680.875 cu.in
Depth
11.3
Dimensions - Shipping
26.5 x 20.0 x 13.5
Height
8.75 in
Weight
17 lb
Width
17 in
Signal
600 Ohm
Voltage Rating Description
12-15 VDC
Certified Listed
UL/CSA/FCC