GAI-TRONICS
NEMA 4X Rugged Telephone - Model 354-001 Series
Image of 354-001RDACSK NEMA 4X Rugged Telephone - Model 354-001 Series

NEMA 4X Rugged Telephone - Model 354-001 Series

Brand: GAI-Tronics

Catalog ID: 354-001RDACSK

Model 354-001 Series NEMA 4X Telephones are designed for use in extreme weather conditions where temperature and moisture are a concern. They are ideal for use in areas that require a direct water spray (hose-down) for cleaning purposes or where a non-corrosive material is required. The 354-001 Series Telephone is perfectly suited for areas considered too harsh for a standard telephone.

  • Non-metallic, Corrosion-proof Enclosure NEMA 4X Weather Rating with Door Closed and Latched
  • Line-powered, Analog Operation
  • Heavy-duty Handset with Noise-cancelling Microphone, Hearing Aid Compatible Receiver, and Hytrel® Coiled Cord (6-ft. extended)
  • Brushed Stainless Steel Front Panel with Push-button Volume Control
  • Integral Ringer, 85 dB SPL
  • Conformal-coated Printed Circuit Board
  • Off-hook Detect Contact Closure Output
  • -40º C to +60º C Temperature Range

General

Catalog Number

354-001RDACSK

Color

Red

Connectivity Options

Analog

Material Type

Engrd. Plastic

Mount location

Surface-Mount

Output Level Ringer

85dBA @ 1 ft.

Signal Type

Analog

Specifications

UL/CSA, FCC, IC

Type

Spring Door Kit

Weather Rating

Type 4X

Dimensions

Dimensions

7.4 in x 9.4 in x 13.2 in

Dimensions - Shipping

16.75 x 13.25 x 13.00

Height

13.2 in

Length

7.4 in

Weight

12 lb

Width

9.4 in

Electrical Ratings

Input Voltage

Phone Line

Signal

Phone Line

Certifications And Compliance

Certified Listed

UL/CSA, FCC, IC

Nema Rating

4X

Weather Rating

Type 4X

Operational

Connectivity Options

Analog

Output Level Ringer

85dBA @ 1 ft.

Configuration

Mount location

Surface-Mount