Brand: GAI-Tronics
Catalog ID: 701-909ICS
Catalog Number
701-909ICS
Series
ICS SmartSeries
Size
8.1 in x 8.1 in x 6.1 in
Type
SmartSeries Handset/Speaker Amplifier with Headset Jack
Input Voltage
24 VDC
Hazardous Rating(s)
UL Division 2