GAI-TRONICS
Image of 820-340C5A1 Plant Paging Station
Image of 820-340C5A1 Plant Paging Station

Plant Paging Station

Brand: GAI-Tronics

Catalog ID: 820-340C5A1

ICS SmartSeries Hazardous Area Speaker Amplifier Station - 100-240 VAC - UL Class I, Div. 1, 8-ohm speaker output with SmartVolume - SmartSeries features - Gray finish, PCBA tropicalization

Industrial Communication System

Product details

General

Catalog Number

820-340C5A1

Color

Gray

Material

Aluminum

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS

Signal Type

Analog

Weather Rating

NEMA Type 4X

Dimensions

Cubic Capacity

1541.83095 cu.in

Depth

8.25 in

Height

14.31 in

Weight

49 lb

Width

13.06 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certification

UL

Certified Listed

UL

Hazardous Rating(s)

UL Div 1

Resources and downloads