GAI-TRONICS
Image of 830-440B1R0 Plant Paging/Intercom Station
Image of 830-440B1R0 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand: GAI-Tronics

Catalog ID: 830-440B1R0

ICS Remote Handset/Speaker Amplifier Station, 100-240 VAC, 70/100V speaker output, SmartSeries features, Orange finish, PCBA tropicalization, CE Safe area

Industrial Communication System

Product details

General

Catalog Number

830-440B1R0

Color

Orange

Material

Steel

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS

Signal Type

Analog

Type

Remote Handset/Speaker Amplifier Station

Weather Rating

NEMA Type 12

Dimensions

Cubic Capacity

610.90965 cu.in

Depth

5.07 in

Height

14.5 in

Weight

11 lb

Width

8.31 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

CE

Hazardous Rating(s)

CE Safe Area

Resources and downloads