GAI-TRONICS
Image of 825-561H303 Plant Paging/Intercom Station
Image of 825-561H303 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand: GAI-Tronics

Catalog ID: 825-561H303

ICS SmartSeries Hazardous Area Handset/Speaker Multi-party Station - 24 VDC - IEC Zone 2 - 8-ohm speaker output with Smart Volume - SmartSeries features with RTU Alternate Page selector - Black finish, 6' PVC handset cord

Industrial Communication System

Product details

General

Catalog Number

825-561H303

Color

Black

Material

Polyester, Fiberglass Reinforced

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS

Signal Type

Analog

Weather Rating

IP66

Dimensions

Cubic Capacity

700.170022 cu.in

Depth

5.02 in

Height

11.81 in

Weight

15 lb

Width

11.81 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

IEC

Hazardous Rating(s)

IEC Zone 2

Resources and downloads