Brand: GAI-Tronics
Catalog ID: 780-001
Catalog Number
780-001
Color
Gray
Material
Aluminum
Output Level Speaker
8 / 16 Ohm
Power
12 W
Series
Page/Party® Series
Signal Type
Analog
Weather Rating
Indoor
Cubic Capacity
579.544 cu.in
Depth
5.6
Height
13.1 in
Weight
27 lb
Width
7.9 in
Input Voltage
120 VAC
Power
12 W
Signal
33 Ohm
Certified Listed
UL
Hazardous Rating(s)
UL Div 1
Weather Rating
Indoor
Output Level Speaker
8 / 16 Ohm