GAI-TRONICS
Image of 7115-102 Plant Paging/Intercom Subset
Image of 7115-102 Plant Paging/Intercom Subset

Plant Paging/Intercom Subset

Brand: GAI-Tronics

Catalog ID: 7115-102

Desk-Edge Subset with 5-Party Lines

Page Party Intercom System

Product details

General

Catalog Number

7115-102

Color

Gray

Material

Steel

Series

Page/Party®

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Cubic Capacity

92.1024 cu.in

Depth

4

Height

7.38 in

Weight

3.6 lb

Width

3.12 in

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2