GAI-TRONICS
Image of 726-101 Plant Paging/Intercom Subset
Image of 726-101 Plant Paging/Intercom Subset

Plant Paging/Intercom Subset

$1,162.43 USD

Brand: GAI-Tronics

Catalog ID: 726-101

Subset, Desktop, Single Party Line

Page Party Intercom System

Product details

General

Catalog Number

726-101

Color

Gray, Black

Material

Steel / ABS

Series

Page/Party®

Signal Type

Analog

UPC

850025795203

Weather Rating

Indoor

Dimensions

Cubic Capacity

470.42281 cu.in

Depth

9.35

Height

4.81 in

Weight

7 lb

Width

10.46 in

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2