GAI-TRONICS
Image of 760-003 Page/Party® Series, Plant Paging Station

Page/Party® Series, Plant Paging Station

Brand: GAI-Tronics

Catalog ID: 760-003

Weatherproof Speaker Amplifier, NRTL Listed for USA and Canada, Class I, Div. 2, Groups A, B, C, D; Class II, Div. 2, Groups F and G; Class II; Class III, Div. 2; consists of: Amplifier (Model 751-001), Enclosure (Model 733-001)

Page Party Intercom System

General

Catalog Number

760-003

Color

Gray

Material

Steel / GRP

Output Level Speaker

8 / 16 Ohm

Power

12 W

Series

Page/Party® Series

Signal Type

Analog

Weather Rating

Outdoor

Dimensions

Cubic Capacity

1670.97 cu.in

Depth

10.5

Height

14.6 in

Weight

14.4 lb

Width

10.9 in

Electrical Ratings

Input Voltage

120 VAC

Power

12 W

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

Outdoor

Operational

Output Level Speaker

8 / 16 Ohm