
Brand: GAI-Tronics
Catalog ID: 234WM-202
Catalog Number
234WM-202
Color
Yellow
Compatibility
Accommodates GAI-TRONICS' RED ALERT® Flush-Mount Analog, VoIP, and Wifi Telephones. Model 540-001 LED strobe and GAI-TRONICS' telephones are sold separately.
Finish Type
Material
Aluminum
Mount location
Wall-Mount
Cubic Capacity
3847.5 cu.in
Depth
9.5 in
Height
40.5 in
Weight
40 lb
Width
10 in
Buy America(n) Qualified
Certified Listed
UL/cUL
Compatibility
Accommodates GAI-TRONICS' RED ALERT® Flush-Mount Analog, VoIP, and Wifi Telephones. Model 540-001 LED strobe and GAI-TRONICS' telephones are sold separately.
Mount location
Wall-Mount