Brand: GAI-Tronics
Catalog ID: GC-AC2
Catalog Number
GC-AC2
Color
RAL5017 Blue
Enclosure Type
Cast Aluminum
Series
EZ Page Intercom
Temperature Range
-40 °F to +158 °F
Weather Rating
NEMA 4X
Cubic Capacity
425.4488 cu.in
Depth
5.45
Height
11.2 in
Weight
11.1 lb
Width
6.97 in
Voltage Rating
230 VAC
Certified Listed
UL813
Nema Rating
NEMA 4X
Weather Rating
NEMA 4X
Temperature Range
-40 °F to +158 °F