Brand: GAI-Tronics
Catalog ID: AM7021
Application
LST (Two 12 Volt Batteries)
Catalog Number
AM7021
Material
Stainless Steel, 16 Gauge
Temperature Range
-30° C to 60° C
Cubic Capacity
587.275 cu.in
Depth
5.56
Height
16.25 in
Width
6.5 in
Certified Listed
MSHA Permissible (Approval # 9B155-0)