GAI-TRONICS
Image of 13381-001 25 Watt IEC/ATEX Speakers - 8 ohm

25 Watt IEC/ATEX Speakers - 8 ohm

Brand: GAI-Tronics

Catalog ID: 13381-001

The speakers carry a global weather rating of IP66 together with Zone 1 approval to: IEC (International), ATEX (European Division), INMETRO (Brazile) and GOST-R. Easily identifiable in red these models are available as Exd, and (on request) Exde versions.

PAGA Loudspeaker

General

Catalog Number

13381-001

Color

Red (RAL3000)

Electrical Ratings

Wattage

25 W

Certifications And Compliance

Certification

  • IEC (international)
  • ATEX (European Union)
  • INMETRO (Brazil)
  • GOST-R

Compliance

IP66/67

Operational

Storage Temperature Range

-50 °C to + 70 °C (-58 °F to + 158 °F)