Brand: GAI-Tronics
Catalog ID: 116-02-0418-01W
Application
Catalog Number
116-02-0418-01W
CE Compliant
CE certified RoHS compliant, Sterile Area
Connectivity Options
VoIP
Mount location
Surface-Mount
Operating Temperature
-20° C to +60° C
Storage Temperature Range
-40° C to +70° C
Type
Keypad
CE Compliant
CE certified RoHS compliant, Sterile Area