Brand: GAI-Tronics
Catalog ID: 114-02-0010-122
Catalog Number
114-02-0010-122
CE Compliant
Yes
Color
Yellow
Connectivity Options
VoIP
Mount location
Surface-Mount & Post-Mounting
Operating Temperature
-40° C to +60° C
Storage Temperature Range
-40° C to +70° C
Type
0 Button
CE Compliant
Yes