GAI-TRONICS
Image of HP15-8 15 Watt ABS Speaker
Image of HP15-8 15 Watt ABS Speaker

15 Watt ABS Speaker

Brand: GAI-Tronics

Catalog ID: HP15-8

ABS construction for corrosion and weather resistance, and durability. Stainless steel mounting bracket. Compact integral 8 ohm driver has 15 watt rating.

PAGA Loudspeaker

Product details

General

Catalog Number

HP15-8

Compatibility

Use Mounting Assembly 412B (Has integral Driver)

Dimensions

Diameter

7.8 in

Length

9.7 in

Electrical Ratings

Wattage

15 W