
Brand: GAI-Tronics
Catalog ID: 236-001BK
Catalog Number
236-001BK
Color
Black
Material Type
Aluminum
Mount location
Surface-Mount
Dimensions
6.37 in x 10.31 in x 12.3 in
Dimensions - Shipping
16.75 x 13.25 x 13.00
Height
12.3 in
Length
6.37 in
Weight
3.5 lb
Width
10.31 in
Mount location
Surface-Mount