Brand: GAI-Tronics
Catalog ID: L3149B
Application
Catalog Number
L3149B
Color
Black
Signal Type
Analog
Specifications
UL/CSA, FCC
Type
Desksets
UPC
850025795548
Dimensions
8.9 in x 7.6 in x 4.7 in
Dimensions - Shipping
15.63 x 10.75 x 9.56
Height
4.7 in
Length
8.9 in
Weight
3.2 lb
Width
7.6 in
Signal
600 Ohm
Voltage Rating Description
10.5 - 16 VDC
Certified Listed
UL/CSA/FCC