GAI-TRONICS
SKU-40201-008
SKU-40201-008

Battery, 18 Ah - Model 40201-008

Brand:

GAI-Tronics

Catalog ID:

40201-008

BATTERY SLA 12V/18Ah w/fast-on terminals used with XB001

18 Ah 12VDC

Product details

General

Catalog Number

40201-008

Color

Gray

Specifications

UL

Type

Batteries

Dimensions

Weight

13 lb

Electrical Ratings

Input Voltage

13.8 VDC

Output Voltage

12 VDC

Certifications And Compliance

Certified Listed

UL

Resources and downloads