GAI-TRONICS
Image of 40201-010 Repl. 2.8 Ah Battery for BB133 - Model 40201-010
Image of 40201-010 Repl. 2.8 Ah Battery for BB133 - Model 40201-010

Repl. 2.8 Ah Battery for BB133 - Model 40201-010

Brand: GAI-Tronics

Catalog ID: 40201-010

Repl. 2.8 Ah Battery for BB133

2.8 Ah 12VDC

Product details

General

Catalog Number

40201-010

Color

Gray

Specifications

UL

Type

Batteries

Dimensions

Dimensions - Shipping

As required

Weight

2 lb

Electrical Ratings

Input Voltage

13.8 VDC

Output Voltage

12 VDC

Certifications And Compliance

Certified Listed

UL

Resources and downloads

Specifications