GAI-TRONICS
Image of 397-001AD RED ALERT® Series, Auto-dial Hands-free Telephone - Model 397-001AD

RED ALERT® Series, Auto-dial Hands-free Telephone - Model 397-001AD

Brand: GAI-Tronics

Catalog ID: 397-001AD

GAI-TRONICS’ RED ALERT® Auto-dial Telephones are designed to provide clear and reliable communications in almost any environment. The Model 397-00xAD is considered to be Type 3R weatherproof compliant when installed in a GAI-TRONICS surface-mount enclosure, free-standing stanchion, wall-mount stanchion or simply recessed into an existing wall.

  • Weather-resistant (Type 3R) Flush-Mount Design
  • Telephone Line Powered, (No Battery or External Power Required for Telephone Operation)
  • Large “Palm” Activation HELP Pushbutton For Emergency Call
  • Standard or SMART Operation
  • Auto Answer (with Silent Monitoring)
  • (2) Programmable Auxiliary Outputs for Peripheral Equipment Control
  • Operating Range of -20° C to +60° C
  • Call Received When Lit LED
  • 3-Number Rollover
  • UL/CSA 60950 Compliant
  • FCC Part 68 Certified
  • ADA Compliant
  • Monitored by TMA (Telephone Management Application) Software

General

Catalog Number

397-001AD

Color

Silver

Connectivity Options

Analog

Material Type

Stainless Steel

Mount location

Flush-Mount

Output Level Speaker

87 dB @ 1 M

Series

RED ALERT® Series

Signal Type

Analog

Specifications

UL/CSA, FCC, IC

Type

Auto-Dial Telephones

Weather Rating

Type 3R

Dimensions

Dimensions

2.38 in x 10.0 in x 12.0 in

Dimensions - Shipping

16.5 x 16.0 x 10.0

Height

12 in

Length

2.38 in

Weight

6.5 lb

Width

10 in

Electrical Ratings

Input Voltage

Phone Line

Signal

Phone Line

Certifications And Compliance

Certified Listed

UL/CSA, FCC, IC

Weather Rating

Type 3R

Operational

Connectivity Options

Analog

Output Level Speaker

87 dB @ 1 M

Configuration

Mount location

Flush-Mount