GAI-TRONICS
Image of XCP0140A Headset Box and Mounting Assembly for use with XHS003B / XCC003B
Image of XCP0140A Headset Box and Mounting Assembly for use with XHS003B / XCC003B

Headset Box and Mounting Assembly for use with XHS003B / XCC003B

Brand: GAI-Tronics

Catalog ID: XCP0140A

Headset Box and Mounting Assembly for use with XHS003B / XCC003B

Radio Dispatch Accessory

Product details

General

Catalog Number

XCP0140A

Color

Black

Type

Accessories

Dimensions

Dimensions

4.79 in x 4.0 in x 1.3 in

Dimensions - Shipping

11.125 x 8.625 x 2.0

Height

1.3 in

Length

4.79 in

Weight

2 lb

Width

4 in

Resources and downloads

Specifications

Installation Manuals