Brand: GAI-Tronics
Catalog ID: 230-001
Catalog Number
230-001
Color
Black
Material
14-gauge Cold-Rolled Steel
Mount location
Pole Mount
Dimensions
0.7 in x 8 in x 9.5 in
Dimensions - Shipping
15.875 x 12.0 x 3.5
Height
9.5 in
Length
0.7 in
Weight
5 lb
Width
8 in