Brand: GAI-Tronics
Catalog ID: 276-005
Application
Indoor & Outdoor Use
Catalog Number
276-005
Color
Silver
Connectivity Options
Analog/SMART
Mount location
Flush-Mount
Output Level Ringer
86 dBA @ 2 ft.
Signal Type
Analog
Specifications
UL/IC/FCC
Type
Keypad
Weather Rating
Type 3R
Dimensions
2.44 in x 10.0 in x 12.0 in
Dimensions - Shipping
16.5 x 16.0 x 10.0
Height
12 in
Length
2.44 in
Weight
7 lb
Width
10 in
Input Voltage
Phone Line
Signal
Phone Line
Certified Listed
UL/IC/FCC