Brand: GAI-Tronics
Catalog ID: 246-005
Application
Indoor Use
Catalog Number
246-005
Color
Gray
Connectivity Options
Analog/SMART
Mount location
Surface-Mount
Output Level Ringer
90 dBA @ 2 ft.
Signal Type
Analog
Specifications
UL/CSA, FCC, IC
Type
Keypad
Weather Rating
Indoor
Dimensions
6.9 in x 8 in x 9.5 in
Dimensions - Shipping
13.0 x 12.0 x 8.0
Height
9.5 in
Length
6.9 in
Weight
4.8 lb
Width
8 in
Input Voltage
Phone Line
Signal
Phone Line
Certified Listed
UL/CSA, FCC, IC