Brand: GAI-Tronics
Catalog ID: 257-005
Application
Outdoor Use
Catalog Number
257-005
Color
Gray
Connectivity Options
Analog/SMART
Mount location
Surface-Mount
Output Level Ringer
82 dBA @ 2 ft.
Signal Type
Analog
Specifications
UL/IC/FCC
Type
Auto-Dial
Weather Rating
Type 3R
Dimensions
7.4 in x 9.4 in x 13.2 in
Dimensions - Shipping
16.5 x 16.0 x 10.0
Height
13.2 in
Length
7.4 in
Weight
10 lb
Width
9.4 in
Input Voltage
Phone Line
Signal
Phone Line
Certified Listed
UL/IC/FCC