GAI-TRONICS
Image of ITA2000A Tone Remote Adapter
Image of ITA2000A Tone Remote Adapter

Tone Remote Adapter

Brand: GAI-Tronics

Catalog ID: ITA2000A

Tone Remote Adapter, 16-Frequency Control

  • 16 Frequency Control
  • Tone Adaptor

Product details

General

Application

  • Police, Fire, Ambulance
  • Utilities, Taxis, Airlines
  • Forestry, Parks, Recreation
  • Industries, Municipalities, Construction
  • Security & Public Safety

Catalog Number

ITA2000A

Color

Black

Signal Type

Analog

Specifications

UL/CSA, FCC

Type

Adapters / Termination Panels

UPC

850025795463

Dimensions

Dimensions

8.9 in x 7.6 in x 4.7 in

Dimensions - Shipping

15.63 x 10.75 x 9.56

Height

4.7 in

Length

8.9 in

Weight

3.2 lb

Width

7.6 in

Electrical Ratings

Signal

600 Ohm

Voltage Rating Description

10.5 - 16 VDC

Certifications And Compliance

Certified Listed

UL/CSA/FCC

Resources and downloads