GAI-TRONICS
Image of TPD001 Tripod Mounting Kit
Image of TPD001 Tripod Mounting Kit

Tripod Mounting Kit

Brand: GAI-Tronics

Catalog ID: TPD001

The TPD001 Tripod mounting kit is designed for mounting the addressable amplified speaker to the GTRFP6432-006 Tripod.

Speaker Mounting Tripod

Product details

General

Catalog Number

TPD001

Color

Black

Type

Tripod Mounting Kit

Dimensions

Dimensions - Shipping

10.5 x 16.0 Padded Mailer

Weight

1 lb

Resources and downloads

Specifications