GAI-TRONICS
Image of 13363 Addressable Amplified Speaker - Model 13363
Image of 13363 Addressable Amplified Speaker - Model 13363

Addressable Amplified Speaker - Model 13363

Brand: GAI-Tronics

Catalog ID: 13363

The analog Addressable Amplified Speakers provide superior performance for any permanent or temporary public address application. Each speaker is completely self-contained and needs nothing more than 12 VDC power and an input signal to provide an extremely intelligible audio output of up to 116dB SPL.

  • Built-in Amplifier for Public Address Applications
  • 83 - 116 dB SPL Output
  • Radio Control (VHF)
  • Addressable (individual, zoned, all-page) via DTMF or 2-Tone (RF)
  • Automatic Volume Level Control (programmable)
  • Remote DTMF Volume Control
  • Addressable Output Control
  • 600 Ohm Audio Feed-through Capability
  • 12 VDC Input Power Operation (120 VAC Power Supply Included)
  • Battery Back-up Option w/ Low Battery Alert
  • Dry Contact Closure Output
  • External Long-Life Battery Option
  • Solar Panel Power Option
  • Weatherproof Power Supply Option (120 / 240 VAC Input)
  • Surface or Pole Mounting
  • Weatherproof Design (3R)
  • Power Saver Feature
  • PC Programmable Using Card Suite Program Software

Product details

General

Application

  • Mass Notifcation
  • Warehouse/Factory, Indoor/Outdoor, Offices
  • Public Events
  • Construction Sites, Gate Entries
  • Amusement Parks, Golf Courses, Ski Resorts
  • Security & Public Safety
  • Temporary or Permament Public Address Installations

Catalog Number

13363

Color

Black

Connectivity Options

Analog

Output Level Speaker

85-110 dB SPL

Signal Type

Analog

Specifications

FCC

Type

One-way Broadcasting

Weather Rating

Rainproof

Dimensions

Dimensions

8.12 in x 8.02 in x 9.52 in

Dimensions - Shipping

16.75 x 13.25 x 13.00

Height

9.52 in

Length

8.12 in

Weight

7.3 lb

Width

8.02 in

Electrical Ratings

Input Voltage

12 VDC

Output Voltage

8 V

Signal

VHF

Certifications And Compliance

Certified Listed

FCC

Patent Number

US 7,826,628 B2 & US 8,340,326 B2