GAI-TRONICS
Weatherproof Power Supply Kit, 24V DC output
Image of 190-003PS Weatherproof Power Supply Kit, 24V DC output
Image of 190-003PS Weatherproof Power Supply Kit, 24V DC output

Weatherproof Power Supply Kit, 24V DC output

Brand: GAI-Tronics

Catalog ID: 190-003PS

This weatherproof power supply is ideal for providing external power to IP devices where PoE is not available.

  • 25 VDC
  • Compatible with VoIP/WIFI telephones

General

Catalog Number

190-003PS

Color

Gray

Material Type

Aluminum

Specifications

UL/CSA

Type

Weatherproof Power Supply Kit

Dimensions

Dimensions - Shipping

15.0 x 15.0 x 4.0

Weight

5 lb

Electrical Ratings

Input Voltage

120/240 VAC

Output Voltage

24 VDC

Certifications And Compliance

Certified Listed

UL/CSA