Brand: GAI-Tronics
Catalog ID: 354-710RDAC
Application
Outdoor & Indoor Use (NEMA 4X)
Catalog Number
354-710RDAC
Color
Red
Connectivity Options
VoIP
Mount location
Surface-Mount
Operating Temperature
-4°F to +131°F / -20°C to +55 °C
Signal Type
VoIP - SIP
Specifications
UL/CSA, FCC
Storage Temperature Range
-40° C to +70° C
Temperature Rating
-4°F to +131°F (-20°C to +55°C)
Type
Weather Rating
Type 4X
Cubic Capacity
1201.725 cu.in
Depth
10.5 in
Dimensions
14.6 in x 10.9 in x 10.5 in
Dimensions - Shipping
16.75 x 13.25 x 13.00
Height
10.5 in
Length
14.6 in
Weight
15 lb
Width
10.9 in
Signal
Ethernet
Voltage Rating Description
24-48 VDC or PoE
Certification
UL/CSA/FCC
Certified Listed
UL/CSA/FCC
Compliance
FCC CRF 47 Part 15
Nema Rating
4X