GAI-TRONICS
Image of 354-711RD NEMA 4X VoIP Rugged Handset Telephone - Model 354-710 Series (Autodial), Red
Image of 354-711RD NEMA 4X VoIP Rugged Handset Telephone - Model 354-710 Series (Autodial), Red

NEMA 4X VoIP Rugged Handset Telephone - Model 354-710 Series (Autodial), Red

Brand: GAI-Tronics

Catalog ID: 354-711RD

GAI-TRONICS VoIP NEMA 4X Handset Auto-dial Telephones are designed to provide direct, point-to-point communications between personnel via an existing Internet Protocol LAN. These telephones are intended for connection to a 10/100 BaseT Ethernet SIP network and operate using Power-over-Ethernet (PoE) or an alternative, external power source.The 354-701 series VoIP Auto-dial Telephone offers true auto-dial functionality when the handset is removed from its cradle. This rugged telephone is weatherproof rated as NEMA 4X and will withstand a direct spray wash-down or severe weather conditions. The engineered plastic enclosure, conformal-coated printed circuit board, and stainless steel panel and hardware provide the maximum resistance to corrosion.

  • Non-metallic, Corrosion-proof Enclosure
  • NEMA 4X Weather Rating
  • SIP Compatible
  • Power Over Ethernet or Alternative 24/48 V dc Supply
  • Brushed Stainless Steel Front Panel with Push-button Volume Control
  • Four Programmable Inputs and Two Contact Closure Outputs
  • Conformal-coated Printed Circuit Board

Product details

General

Application

Outdoor & Indoor Use (NEMA 4X)

Catalog Number

354-711RD

Color

Red

Connectivity Options

VoIP

Mount location

Surface-Mount

Operating Temperature

-4°F to +131°F / -20°C to +55 °C

Signal Type

VoIP - SIP

Specifications

UL/CSA, FCC

Storage Temperature Range

-40° C to +70° C

Temperature Rating

-4°F to +131°F (-20°C to +55°C)

Type

  • Cord Type: 6-ft. Hytrel Cord
  • Keypad

Weather Rating

Type 4X

Dimensions

Cubic Capacity

1201.725 cu.in

Depth

10.5 in

Dimensions

14.6 in x 10.9 in x 10.5 in

Dimensions - Shipping

16.75 x 13.25 x 13.00

Height

10.5 in

Length

14.6 in

Weight

15 lb

Width

10.9 in

Electrical Ratings

Signal

Ethernet

Voltage Rating Description

24-48 VDC or PoE

Certifications And Compliance

Certification

UL/CSA/FCC

Certified Listed

UL/CSA/FCC

Compliance

FCC CRF 47 Part 15

Nema Rating

4X