
Brand: GAI-Tronics
Catalog ID: 7245-003
Catalog Number
7245-003
Color
Gray
Material
Steel
Series
Page/Party® Series
Signal Type
Analog
UPC
783586233573
Weather Rating
Indoor
Cubic Capacity
334.611 cu.in
Depth
5.1 in
Height
8.1 in
Weight
5.5 lb
Width
8.1 in
Input Voltage
24 VDC
Certified Listed
UL
Hazardous Rating(s)
UL Div 2
Weather Rating
Indoor