GAI-TRONICS
Image of 7335-002 Page/Party® Series, Enclosure

Page/Party® Series, Enclosure

Brand: GAI-Tronics

Catalog ID: 7335-002

Weatherproof Non-Metallic Enclosure with 24 VDC operation

Page Party Intercom System

General

Catalog Number

7335-002

Color

Gray

Material

Polyester, Fiberglass Reinforced

Series

Page/Party® Series

Signal Type

Analog

UPC

783586233658

Weather Rating

Outdoor

Dimensions

Cubic Capacity

1670.97 cu.in

Depth

10.5 in

Height

14.6 in

Weight

9.6 lb

Width

10.9 in

Electrical Ratings

Input Voltage

24 VDC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

Outdoor