
Brand: GAI-Tronics
Catalog ID: 10416-105
Catalog Number
10416-105
Color
Black
Material
Various
Series
Page/Party® Series
Signal Type
Analog
Weather Rating
Outdoor
Cubic Capacity
24 cu.in
Depth
96 in
Height
0.5 in
Weight
3.3 lb
Width
0.5 in
Weather Rating
Outdoor