GAI-TRONICS
Image of 10416-201 Page/Party® Series, Extension Cable

Page/Party® Series, Extension Cable

Brand: GAI-Tronics

Catalog ID: 10416-201

16 Foot Microphone Extension Cable

Extended Length

General

Catalog Number

10416-201

Color

Black

Material

Various

Series

Page/Party® Series

Weather Rating

Indoor

Dimensions

Cubic Capacity

12925.17 cu.in

Depth

197 in

Height

8.1 in

Weight

5.5 lb

Width

8.1 in

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

Indoor