
Brand: GAI-Tronics
Catalog ID: 773-001
Catalog Number
773-001
Color
Gray
Material
Aluminum
Series
Page/Party® Series
Signal Type
Analog
UPC
783586233702
Weather Rating
Outdoor
Cubic Capacity
70.19671875 cu.in
Depth
3.83 in
Height
6.375 in
Weight
2 lb
Width
2.875 in
Input Voltage
120 VAC
Weather Rating
Outdoor