Brand: GAI-Tronics
Catalog ID: 760-002
Catalog Number
760-002
Color
Gray
Material
Steel / Aluminum
Output Level Speaker
8 / 16 Ohm
Power
12 W
Series
Page/Party® Series
Signal Type
Analog
Weather Rating
Outdoor
Cubic Capacity
564.0039 cu.in
Depth
5.1
Height
11.58 in
Weight
10.6 lb
Width
9.55 in
Input Voltage
24 VDC
Power
12 W
Signal
33 Ohm
Certified Listed
UL
Hazardous Rating(s)
UL Div 2
Weather Rating
Outdoor
Output Level Speaker
8 / 16 Ohm