GAI-TRONICS
Image of 701-307 Page/Party® Series, Plant Paging/Intercom Amplifier

Page/Party® Series, Plant Paging/Intercom Amplifier

Brand: GAI-Tronics

Catalog ID: 701-307

Handset/Speaker Amplifer, 24 VDC with Magnetic Hookswitch, FM Approved

  • Page Party Handset/Speaker Amplifier
  • Magnetic Hookswitch

General

Catalog Number

701-307

Color

Gray

Material

Steel

Output Level Speaker

8 / 16 Ohm

Power

12 W

Series

Page/Party® Series

Signal Type

Analog

UPC

783586233436

Weather Rating

Indoor

Dimensions

Cubic Capacity

426.465 cu.in

Depth

6.5 in

Height

8.1 in

Weight

6.8 lb

Width

8.1 in

Electrical Ratings

Input Voltage

24 VDC

Power

12 W

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

Indoor

Operational

Output Level Speaker

8 / 16 Ohm