GAI-TRONICS
Image of 7805-002 Page/Party® Series, Plant Paging/Intercom Station

Page/Party® Series, Plant Paging/Intercom Station

Brand: GAI-Tronics

Catalog ID: 7805-002

Indoor Hazardous Area Station, Multi-Party Line 24 VDC operation. NRTL approved for use in USA and Canada: - Class I, Div 1, Groups C and D - Class II, Div. 1, Groups E, F and G - Class III, Div. 1

Page Party Intercom System

General

Catalog Number

7805-002

Color

Gray

Material

Aluminum

Output Level Speaker

8 / 16 Ohm

Power

12 W

Series

Page/Party® Series

Signal Type

Analog

UPC

783586233757

Weather Rating

Indoor

Dimensions

Cubic Capacity

579.544 cu.in

Depth

5.6 in

Height

13.1 in

Weight

27 lb

Width

7.9 in

Electrical Ratings

Input Voltage

24 VDC

Power

12 W

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 1

Weather Rating

Indoor

Operational

Output Level Speaker

8 / 16 Ohm