GAI-TRONICS
Image of 785-001 Page/Party® Series, Plant Paging/Intercom Station

Page/Party® Series, Plant Paging/Intercom Station

Brand: GAI-Tronics

Catalog ID: 785-001

Outdoor Hazardous Area Station, Single-Party Line 120 VAC operation. NRTL approved for use in USA and Canada: - Class I, Div 1, Groups C and D - Class II, Div. 1, Groups E, F and G - Class III, Div. 1 Consisting of: Amplifier (Model 780-001) and Enclosure (10444-003).

Page Party Intercom System

General

Catalog Number

785-001

Color

Gray

Material

Aluminum / GRP

Output Level Speaker

8 / 16 Ohm

Power

12 W

Series

Page/Party® Series

Signal Type

Analog

UPC

783586233771

Weather Rating

Outdoor

Dimensions

Cubic Capacity

1670.97 cu.in

Depth

10.5 in

Height

14.6 in

Weight

35 lb

Width

10.9 in

Electrical Ratings

Input Voltage

120 VAC

Power

12 W

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 1

Weather Rating

Outdoor

Operational

Output Level Speaker

8 / 16 Ohm