
Brand: GAI-Tronics
Catalog ID: 7855-001
Catalog Number
7855-001
Color
Gray
Material
Aluminum / GRP
Output Level Speaker
8 / 16 Ohm
Power
12 W
Series
Page/Party® Series
Signal Type
Analog
UPC
783586233788
Weather Rating
Outdoor
Cubic Capacity
1670.97 cu.in
Depth
10.5 in
Height
14.6 in
Weight
35 lb
Width
10.9 in
Input Voltage
120 VAC
Power
12 W
Signal
33 Ohm
Certified Listed
UL
Hazardous Rating(s)
UL Div 1
Weather Rating
Outdoor
Output Level Speaker
8 / 16 Ohm