
Brand: GAI-Tronics
Catalog ID: 700-103
Catalog Number
700-103
Color
Gray
Material
Steel
Output Level Speaker
8 / 16 Ohm
Power
12 W
Series
Page/Party® Series
Signal Type
Analog
UPC
783586233405
Weather Rating
Indoor
Cubic Capacity
572.7753 cu.in
Depth
8.73 in
Height
8.1 in
Weight
11.8 lb
Width
8.1 in
Input Voltage
120 VAC
Power
12 W
Signal
33 Ohm
Certified Listed
UL
Hazardous Rating(s)
UL Div 2
Weather Rating
Indoor
Output Level Speaker
8 / 16 Ohm