
Brand: GAI-Tronics
Catalog ID: 7005-102
Catalog Number
7005-102
Color
Gray
Material
Steel
Output Level Speaker
8 / 16 Ohm
Power
12 W
Series
Page/Party® Series
Signal Type
Analog
Weather Rating
Indoor
Cubic Capacity
869.7699 cu.in
Depth
8.73 in
Height
12.3 in
Weight
14.3 lb
Width
8.1 in
Input Voltage
120 VAC
Power
12 W
Signal
33 Ohm
Certified Listed
UL
Hazardous Rating(s)
UL Div 2
Weather Rating
Indoor
Output Level Speaker
8 / 16 Ohm