GAI-TRONICS
Image of 7265-202 Page/Party® Series, Plant Paging/Intercom Station

Page/Party® Series, Plant Paging/Intercom Station

Brand: GAI-Tronics

Catalog ID: 7265-202

Desktop Handset/Speaker Station, Multi-Party Line, NRTL Listed for USA and Canada, Class I, Div. 2, Groups A, B, C, D; consists of: Amplifier (Model 723-001), Enclosure (Model 7245-004), Subset (Model 7265-101)

Page Party Intercom System

General

Catalog Number

7265-202

Color

Gray, Black

Material

Steel / ABS

Output Level Speaker

8 / 16 Ohm

Power

12 W

Series

Page/Party® Series

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Weight

17.5 lb

Electrical Ratings

Input Voltage

120 VAC

Power

12 W

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

Indoor

Operational

Output Level Speaker

8 / 16 Ohm