GAI-TRONICS
Image of 715-203 Page/Party® Series, Plant Paging/Intercom Station

Page/Party® Series, Plant Paging/Intercom Station

Brand: GAI-Tronics

Catalog ID: 715-203

Flush-mount Handset/Speaker Station, 24 VDC w/ Proximity Hookswitch: consists of: Amplifier (Model 723-003), Enclosure (Model 7245-003), Subset (Model 716-102)

Page Party Intercom System

General

Catalog Number

715-203

Color

Gray

Material

Steel

Output Level Speaker

8 / 16 Ohm

Power

12 W

Series

Page/Party® Series

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Weight

14.1 lb

Electrical Ratings

Input Voltage

24 VDC

Power

12 W

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Weather Rating

Indoor

Operational

Output Level Speaker

8 / 16 Ohm