GAI-TRONICS
Page/Party® Series, Plant Paging/Intercom Subset
Image of 711-102 Page/Party® Series, Plant Paging/Intercom Subset

Page/Party® Series, Plant Paging/Intercom Subset

Brand: GAI-Tronics

Catalog ID: 711-102

Remote Subset, Desk-Edge

Page Party Intercom System

General

Catalog Number

711-102

Color

Gray

Material

Steel

Series

Page/Party® Series

Signal Type

Analog

UPC

783586233504

Weather Rating

Indoor

Dimensions

Cubic Capacity

92.1024 cu.in

Depth

4 in

Height

7.38 in

Weight

3.6 lb

Width

3.12 in

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

Indoor